Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  1.8-inch Hard Disk Drives  MK1011GAH  Specifications
MK1011GAH Specifications:StorageSolutions/1.8-inchHardDiskDrives/MK1011GAH/MK1011GAHSpecifications
 
MK1011GAH: 1.8 " CE PMR HDD 100.0GB*

MMK1011GAHToshiba introduces a 100GB 1.8-inch embedded HDD for consumer electronic (CE) devices based on perpendicular magnetic recording (PMR), the MK1011GAH. Enabling some of today's most exciting, small form factor mobile devices, the new mini-drives offer manufacturers significant storage for consumer, commercial and PC applications - such as music players, handheld PCs, PDAs, wearable computers and laptops. Toshiba is committed to grow with developers and users to provide smart computing solutions, backed by Toshiba-renowned quality and technology leadership.

 
Key Features Specifications Support Related Items
Data Storage Physical:
Per drive, formatted* 100.0GB
Number of Disks 2
Number of Data Heads 4
User Data Cylinders 68,111
Logical Configuration:
Heads 16
Cylinders 16,383
User Sectors/Track at zone 0 63
Logical Blocks (LBA) 195,371,568
Data Transfer Rate:
Buffer to Host- PIO 16.6 Mb/sec
Buffer to Host- Ultra DMA 100 Mb/sec
Maximum Internal 176.90 - 382.9 Mbits/sec
Seek Time:
Track-to-track 3ms
Average 15ms
Maximum 26ms
Nominal Power Requirements:
Voltage 3.3V (5%)
Energy Consumption Efficiency: 0.003W/GB
Power Consumption:
Start
Seeking
Reading
Writing
Idle
Standby
Sleep
 
1.8watts
1.1watts
1.0watts
1.0watts
0.3watts
0.12watts
0.07watts
Other:
Rotational Speed 4,200rpm
Average Latency 7.14ms
Interface ATA-7
Buffer 8Mbytes
Physical & Environmental Specs
Dimensions/Weight:
Height 0.31" (8mm)
Width 2.12" (54mm)
Depth 2.79" (71mm)
Weight 2.01 oz (59g)
Ambient Temperature:
Operating 41o - 140oF (5o to 60oC) 
Non-Operating -4o - 149oF (-20o to 65oC)
Shipping -40o - 158oF (-40o to 70oC)
Vibration and Shock:
Operating Vibration 2.0G (15-500 Hz)
Operating Shock 500G/2.0ms
Non-Operating Shock 1,500Gs/1.0ms
Reliability Characteristics
Error Rates:
Non-recoverable 1 in 1013 bits
Seek 1 in 106 seeks
Other:
Preventive Maintenance None
Product Life 5 years or 20,000 power ON hours
   *Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.
 
 While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.