Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  1.8-inch Hard Disk Drives  MK8025GAL
MK8025GAL:StorageSolutions/PCNotebookHardDrives/MK8025GAL
 
MK8025GAL Hard Disk Drive
80GB* / 1.8-Inch / 4,200 RPM / PATA
MK8025GAL

The tiny 1.8-inch, MK8025GAL continues Toshiba's leadership in small form factor hard disk drives with an ultra-light, highly durable design offering 80GB of storage for sub-notebook and tablet PCs, personal media players, personal digital assistants, global positioning systems and other computing and consumer electronics applications.  The MK8025GAL drive was designed for its light weight, and at 45 grams, is well-suited for integration into highly portable and handheld systems.  Founded on a platform proven for its ruggedness and reliability, the MK8025GAL is Toshiba's 25th generation 1.8-inch hard drives. 

Toshiba's vision for high-capacity, small form factor storage has helped the company maintain its number one position in the 1.8-inch market since the first drive shipped in 2000.  Toshiba's 1.8-inch hard disk drives are used in some of the world's most popular products, some of which have become common household names.   

 
Key Features Specifications Support 
  • 80 Gigabytes*
  • 45 Grams Light
  • Low Power Consumption
  • 15ms Average Seek Time
  • 100MB/s Ultra DMA Transfer Rate
  • 300,000 MTTF Hours
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.


While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.