Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  2.5-inch Hard Disk Drives
2.5-inch Hard Disk Drives:StorageSolutions/2.5-inchHardDiskDrives
 
2.5-Inch Hard Disk Drives
 2.5-Inch Hard Disk Drives Toshiba is the undisputed leader in small form factor hard disk drives (HDD). Our full small form factor hard disk drive product line continues to push mobile PC's and Consumer Electronics to new performance heights. Toshiba's superior technical innovations in the mobile 2.5-inch HDD space have helped us bring the versatile 1.8-inch HDD to market. Built with the performance and reliability characteristics that have made the company's HDD products the drive of choice in today's most popular MP3 players, notebooks, automotive jukebox systems, and portable handheld GPS units. With capacities up to 500GB* and two form factors, 1.8-inch and 2.5-inch Toshiba has the right drive hard drive for you.
Proving our technology leadership, Toshiba is the first company to ship the Perpendicular Magnetic Recording technology (PMR) on hard disk drives. Toshiba's popular 1.8-inch HDD is the first product to ship with PMR technology, with the 2.5-inch HDD following soon after. Toshiba now can deliver massive amounts of storage in a hard disk drive that is the size of a credit card, and lighter then a traditional cellular telephone.
Toshiba's 2.5-inch hard disk drives are just 9.5 mm high and offer the ideal solution for mobile computing and consumer electronics need to deliver more power and functionality. The increasing need for storage has made the 2.5-inch HDD our most popular drive for mobile computing, automotive entertainment systems, and car navigation. Toshiba's reliability and constant innovation allow us to deliver high-quality reliable products with superior performance. 
When you need a hard drive that can deliver unprecedented performance in today's demanding mobile environments think TOSHIBA! Click here to read Toshiba's warranty statement for Hard Disk Drives.
Developers that are interested in discussing new consumer or computer product applications can contact us by phone, fax or by filling out an on-line form.
 
Best Selling 2.5-Inch Hard Disk Drives
  MKxx55GSX  2.5" HDD Series        
  500/400/320/250/160/120GB*    
  MKxx54GSY  2.5" HDD Series        
  320/250/160/120/80GB*    
  MK4058GSX 400GB* 2.5" HDD      
  MKxx53GSX 2.5" HDD Series        
  320/250/160/120GB*    
  MKxx52GSX  2.5" HDD Series        
  320/250/160/120/80GB*    
  MK2546GSX/MK1646GSX/MK1246GSX/MK8046GSX        
  MKxx46GSX  2.5" HDD Series 250/160/120/80GB*    
  MK2049GSY/MK1649GSY/MK1249GSY/MK8049GSY        
  MKxx49GSY  7200RPM 2.5" HDD Series 200/160/120/80GB*    
  MK2051GSY/MK1651GSY/MK1251GSY/MK8051GSY        
  MKxx51GSY 7200RPM Free Fall Sensor 2.5" HDD Series 200/160/120/80GB*    
  MK2035GSS 200GB* 2.5" PMR HDD      
  MK1637GSX160GB* 2.5" HDD      
  MK8037GSX 80GB* 2.5" HDD      
  MK6037GSX 60GB* 2.5" HDD      
  MK6034GSX 60GB* 2.5" HDD      
  MK3029GACE  30GB* 2.5" HDD      
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.