Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  2.5-inch Hard Disk Drives  MKxx65GSX Series
MKxx65GSX Series:StorageSolutions/PCNotebookHardDrives/MKxx65GSXSeries
 
MKxx65GSX Hard Disk Drive
160 / 250 / 320 / 500 / 640GB*
2.5-Inch / 5,400 RPM / SATA
MKxx65GSX Series

MKxx65GSX Series Data Sheet

Toshiba's MKxx65GSX Series of 5,400 RPM hard disk drives (HDDs) provide high-capacity and energy-efficient solutions for a myriad of 2.5-inch applications as well as those traditionally served by larger form factor drives. Using a 320GB*-per-platter platform, the line spans capacity points from 160 to 640GB* across five different models.

Durability, mobility and power efficiency are combined with a design approach focused on enhancing the environmental soundness of the MKxx65GSX line by decreasing or eliminating the use of certain toxic, hazardous or controversial chemicals** in the drive. In addition, power consumption can be reduced by more than 80% with the MKxx65GSX over like-capacity 3.5-inch hard disk drives, making the MKxx65GSX ideal for notebook, all-in-one and EnergyStar desktop PCs, printers, set top boxes, video surveillance systems, external storage devices and other computing applications.

 
Key Features Specifications Support 
  • Up to 640GB* on 2 Platters
  • 5,400 RPM Rotational Speed
  • Eco-conscious Design
  • Durable and Reliable
  • 600,000 MTTF Hours
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.


While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.